Yocto: meta-ti*: kernel source has uncommited changes

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • SITSW-5976
    • 10.01.00
    • Hide
      11.00.00
      11.01.00
      Show
      11.00.00 11.01.00
    • Hide
      am62xx-sk
      am62xx-sk-lp
      am62x-sip-sk
      am62a-sk
      am62p-sk
      am64xx-evm
      am335x-evm
      am437x-idk
      am654x-evm
      beagleplay-gp
      am62l-evm
      Show
      am62xx-sk am62xx-sk-lp am62x-sip-sk am62a-sk am62p-sk am64xx-evm am335x-evm am437x-idk am654x-evm beagleplay-gp am62l-evm

      In Linux SDK, The kernel source code has uncommited changes.

      dev@ula:ti-linux-kernel-6.6.44+git-ti$ git status
      On branch ti-linux-6.6.y
      Changes not staged for commit:
        (use "git add <file>..." to update what will be committed)
        (use "git restore <file>..." to discard changes in working directory)
              modified:   drivers/tty/vt/Makefile
              modified:   drivers/tty/vt/conmakehash.c

      no changes added to commit (use "git add" and/or "git commit -a")

      –
      Fix details:
      Originally reported on Scarthgap+Kernel 6.6 combination , and the patches that introduced these were thru meta-ti/
      Further reading on yocto reproducibility:
      https://lore.kernel.org/all/20240715234539.2284580-2-denis@denix.org/

      as part of the yocto migration these reproducibility patches are no longer needed . removed it https://git.ti.com/cgit/arago-project/meta-ti/commit/?h=scarthgap&id=ee060643e2fed4d7de809df304202e6b53c9371e

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-5834 - Yocto: meta-ti*: kernel source has ...
                SYNCHRONIZED
                • Last Sync Date: