Incorrect handling of the CAPABILITIES register in the eMMC initialization

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • SITSW-5967
    • 10.00.00
    • 11.02.00
    • Hide
      am62xx-sk
      am62xx-sk-lp
      am62x-sip-sk
      am62a-sk
      am62p-sk
      am62d-evm
      am62l-evm
      am275x-evm
      Show
      am62xx-sk am62xx-sk-lp am62x-sip-sk am62a-sk am62p-sk am62d-evm am62l-evm am275x-evm

      In the eMMC initialization, the SS registers are updated according to the CAPABILITIES register to set the bits corresponding to the speed mode.

      However, the SS macros are used to extract the fields from the capabilities register which leads to incorrect interpretation & incorrect SS register modifications.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-5748 - Incorrect handling of the CAPABILIT...
                SYNCHRONIZED
                • Last Sync Date: