FORCE bit not book keeped properly for MCSPI DMA mode of operation

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High

      When using a sample application like MCSPI Loopback DMA, we see a problem of FORCE bit not being set properly.

      The default application of MCSPI Loopback DMA works fine.

      Problem occurs when all the transactions are set as csDisable = FALSE and for the last transaction we set csDisable = TRUE.

      From second transaction onwards, we see that the FORCE field sets from 1 to 0 in the APIĀ 
      MCSPI_setChDataSize, which is incorrect.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-5740 - FORCE bit not book keeped properly ...
                SYNCHRONIZED
                • Last Sync Date: