OSAL: DebugP_log1 using _SLOG_ERROR instead of _SLOG_LOG

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Processor SDK QNX
    • PSDKQA-2358
    • E2E
    • PSDKQA_10.0
    • PSDKQA_11.0
    • Hide
      j721e-evm
      j7200-evm
      j721s2-evm
      j784s4-evm
      j722s-evm
      j742s2-evm
      Show
      j721e-evm j7200-evm j721s2-evm j784s4-evm j722s-evm j742s2-evm

      DebugP_log1 using _SLOG_ERROR instead of _SLOG_LOG

      The customer has concerns that the Hwi_create() function is successful and uses DebugP_Log1, however, since _SLOG_ERROR is used, it shows up an error.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4960 - OSAL: DebugP_log1 using _SLOG_ERROR...
                SYNCHRONIZED
                • Last Sync Date: