ETB Trace on ARM9 fails to decode

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Debug and Trace
    • DBGTRC-4943
    • EMU19_M02
    • EMU19_M08
    • N/A. Use Windows instaed.
    • Hide
      In Linux, collecting ETB Trace data from the ARM9 cores of both the OMAPL137 or OMAPL138 causes CCS to collapse at the end of the data collection. Basically the CCS application vanishes when the target is halted and the ETB trace data starts to be gathered from the target.

      In Windows, the same operation does not decode any data on the Trace view.
      Show
      In Linux, collecting ETB Trace data from the ARM9 cores of both the OMAPL137 or OMAPL138 causes CCS to collapse at the end of the data collection. Basically the CCS application vanishes when the target is halted and the ETB trace data starts to be gathered from the target. In Windows, the same operation does not decode any data on the Trace view.

      ETB Trace on ARM9 fails to decode

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-1870 - ETB Trace on ARM9 fails to decode
                SYNCHRONIZED
                • Last Sync Date: