[EXT_SITMPUSW-108] freeRTOS/C7x - Task Size is very big Created: 12/Jul/25  Updated: 03/Dec/25  Resolved: 03/Dec/25

Status: Fixed
Project: Sitara MPU & SPMCU SDKs
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Bug Priority: High
Reporter: TI User Assignee: TI User
Resolution: Fixed Votes: 0
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Internal ID: SITSW-7571
Found In Release: 11.00.00
Fix In Release: 11.02.00
Affected Platform/Device: am62d-evm

 Description   

freeRTOS task stack size is 64K on C7x. This is very high, and the customer wants to reduce it. Is there any reason for keeping it this high?

The minimum stack size required for AM62D for a new C7X freeRTOS task = 32 * 1024 * 4 Bytes, which is exorbitantly high compared to the minimum stack size required on AM275 = 8192 * 4 Bytes. 


Generated at Tue Mar 10 13:41:26 CDT 2026 using Jira 10.3.7#10030007-sha1:a563685562f94d165eb4e158cfb2a142338d8c54.