[EXT_EP-9915] Disassembler armobjdump -d generates incorrect output Created: 29/Jun/20  Updated: 23/Nov/20  Resolved: 23/Nov/20
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
Product: Code Generation Tools
Internal ID: CODEGEN-7745
Forum URL: https://e2e.ti.com/support/tools/ccs/f/81/t/918087
Found In Release: ARM_20.2.1.LTS
Fix In Release: ARM_20.2.4.LTS*
ARMCLANG_1.2.0.STS*
Affected Platform/Device: default

 Description   

Attached are two .out files and a Windows batch file. Run the batch file to create two sets of text disassembly output files.

rm_gcc.dis
rm_llvm.dis
rm_ti.dis

tms_gcc.dis
tms_llvm.dis
tms_ti.dis

The rm_* ones are based on RM48L952_rtiblinky.out, and the tms_* ones are based on TMS570LC4357_TI_halcogen.out. The *_llvm ones are produced by armobjdump, which is the llvm object file dumper. The *_gcc ones are produced by arm-none-eabi-objdump, which is the GCC object file dumper. The *_ti ones are produced by armdis, the TI disassembler.

Here is the version for the GCC object file dumper ...

% arm-none-eabi-objdump --version
GNU objdump (GNU Tools for Arm Embedded Processors 7-2017-q4-major) 2.29.51.20171128
Copyright (C) 2017 Free Software Foundation, Inc.
This program is free software; you may redistribute it under the terms of
the GNU General Public License version 3 or (at your option) any later version.
This program has absolutely no warranty.

Compare the files. The GCC and TI files mostly agree, though there are minor differences in how symbols, register names, etc. are handled. The LLVM ones are different. The file rm_llvm.dis has lots of agreements, except for many instructions that are not recognized and disassemble as ...

     284: d1 4f 0e e3                   <unknown>
...
     28c: ff 4f 4f e3                   <unknown>
...
     290: ed 5f 0e e3                   <unknown>

The file tms_llvm.dis is not the same at all.


Generated at Sat Dec 13 11:31:02 CST 2025 using Jira 10.3.7#10030007-sha1:a563685562f94d165eb4e158cfb2a142338d8c54.