[EXT_EP-9888] CC2640R2 OAD target boots into user app after receiving reset command during unsecure on-chip OAD with a secure BLE connection Created: 25/Jun/20 Updated: 02/Jul/24 |
|
Status: | Accepted |
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
Resolution: | Unresolved | Votes: | 0 |
Remaining Estimate: | Not Specified | ||
Time Spent: | Not Specified | ||
Original Estimate: | Not Specified |
Product: | SimpleLink CC2640R2 SDK BLE Stack |
Internal ID: | BLESTACK-4511 |
Found In Release: | BLE Stack 3.2.2 |
Fix In Release: | BLE Stack 3.2.x |
Affected Platform/Device: | CC2640R2 |
Description |
Git/Installer Release Version: simplelink_cc2640r2_sdk_2_40_00_18_eng Platform: CC2640R2 LaunchPad Application: simple_peripheral_oad_onchip Problem Reproducibility: 100% Problem Description: When performing an unsecure on-chip OAD with a secure BLE connection, the OAD Target device resets and runs the user app after receiving the reset command; the persistent app is supposed to run after the reset command is received. After re-bonding with the user app and sending the reset command again, the device successfully boots into the persistent app and the OAD can proceed after bonding with the persistent app. The issue only affects the first unsecure on-chip OAD and does not happen during secure on-chip OAD with a secure BLE connection Steps to re-create problem:
|