[EXT_EP-9671] IP & TCP Rx SW checksum validation is skipped if HW checksums are disabled Created: 11/Feb/20  Updated: 19/Feb/20  Resolved: 11/Feb/20

Status: Fixed
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Bug Priority: High
Reporter: TI User Assignee: TI User
Resolution: Fixed Votes: 0
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Product: Network Development Kit
Internal ID: NDK-512
Found In Release: NDK_3_71_00
Fix In Release: NDK_3_75_00

 Description   

Due to a coding error introduced in NDK 3.71, if hardware checksums are disabled, the software checksum validation of Rx packets was skipped. This means malformed packets (with bad checksums) would not be dropped.

Note, this did not affect UDP packets.


Generated at Sat Dec 13 11:33:10 CST 2025 using Jira 10.3.7#10030007-sha1:a563685562f94d165eb4e158cfb2a142338d8c54.