[EXT_EP-9652] Remove deprecated winapps directory Created: 10/Feb/20  Updated: 19/Feb/20  Resolved: 13/Feb/20

Status: Implemented
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Enhancement Priority: Medium
Reporter: TI User Assignee: TI User
Resolution: Implemented Votes: 0
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Product: Network Development Kit
Internal ID: NDK-524
Fix In Release: NDK_3_75_00

 Description   

Remove the deprecated winapps directory.  These can no longer be supported, and users which like these apps can copy them from older releases and maintain them themselves.


Generated at Sat Dec 13 11:34:09 CST 2025 using Jira 10.3.7#10030007-sha1:a563685562f94d165eb4e158cfb2a142338d8c54.