[EXT_EP-9645] SysConfig build warnings for some IP options Created: 10/Feb/20 Updated: 19/Feb/20 Resolved: 11/Feb/20 |
|
| Status: | Fixed |
| Project: | Embedded Software & Tools |
| Component/s: | None |
| Affects Version/s: | None |
| Fix Version/s: | None |
| Type: | Bug | Priority: | High |
| Reporter: | TI User | Assignee: | TI User |
| Resolution: | Fixed | Votes: | 0 |
| Remaining Estimate: | Not Specified | ||
| Time Spent: | Not Specified | ||
| Original Estimate: | Not Specified | ||
| Product: | Network Development Kit |
| Internal ID: | NDK-505 |
| Found In Release: | NDK_3_70_00 |
| Fix In Release: | NDK_3_75_00 |
| Description |
|
When configuring the NDK's General.$static.localIPAddrConfig option to not configure an IP address, the hostname var is unnecessarily generated and unused. This leads to a compiler warning: "variable "hostname" was declared but never referenced" Also, when there is no DHCP client configured (and no other service using the serviceReport() fxn, serviceReport() is still generated but a "declared but never referenced" warning is emitted. |