[EXT_EP-9623] Compiler loses conversion to size_t in length argument to memcpy Created: 03/Feb/20  Updated: 03/Aug/22  Resolved: 17/Mar/20
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
Internal ID: CODEGEN-7146
Forum URL: https://e2e.ti.com/support/tools/ccs/f/81/t/876848
Found In Release: C6000_8.2.0
C2000_18.1.0.LTS
C6000_8.3.0
MSP430_20.2.0.LTS
ARM_18.12.0.LTS
PRU_2.3.0
ARP32_1.1.0*
ARM_20.2.0.LTS
C2000_20.2.0.LTS
ARM_18.1.0.LTS
MSP430_18.1.0.LTS
PRU_2.4.0*
C7000_2.0.0.STS
MSP430_18.12.0.LTS
C2000_18.12.0.LTS
Fix In Release: C2000_18.12.6.LTS
MSP430_20.2.0.LTS
MSP430_18.1.8.LTS
ARP32_1.1.0*
ARM_20.2.0.LTS
C2000_20.2.0.LTS
PRU_2.4.0*
ARM_18.1.8.LTS
C7000_2.0.0.STS
C2000_18.1.8.LTS
PRU_2.3.4*
MSP430_18.12.6.LTS
C6000_8.3.7
C6000_8.2.9
ARM_18.12.6.LTS
Affected Platform/Device: default
Workaround: Use -Ooff to turn off the optimizer, or ensure that only size_t variables are used as the count argument to memcpy().
Release Notes: Calls to memcpy which use an expression of an integer type smaller than size_t for the length argument may fail to zero-extend the value to size_t, which may result in the length value seen by the memcpy function to be garbage.

 Description   

Calls to memcpy which use an expression of an integer type smaller than size_t for the length argument may fail to sign- or zero-extend the value to size_t, which may result in the length value seen by the memcpy function to be garbage.


Generated at Thu Apr 10 18:01:24 CDT 2025 using Jira 9.12.17#9120017-sha1:aba4002bcd633f188b6a4bb5dd8a0e1f20b79ee4.