[EXT_EP-9407] Initializing function objects causes compilation to take much longer Created: 11/Jul/19  Updated: 19/Feb/20  Resolved: 11/Jul/19
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
Internal ID: CODEGEN-6452
Forum URL: https://e2e.ti.com/support/processors/f/791/t/819143
Found In Release: C6000_8.2.0
C6000_8.3.0
Fix In Release: C6000_8.3.5
C6000_8.2.8
Affected Platform/Device: default
Workaround: Use --no_compress to reduce the time of the compressor stage. Use a cut-down implementation of std::function to reduce the rest of the compile time by compiling less code.
Release Notes: The implementation of std::function brings in a lot of template code, and that takes a long time to compile. We've improved the speed of the C6x compression stage, but further improvements will require serious enhancement effort.

In the meantime, the speed can be improved by adding the --no_compress option to inhibit that stage and by using a cut-down implementation of std::function to reduce the size of the compiled file.

 Description   

Initializing function objects causes compilation to take much longer


Generated at Sun Apr 27 03:02:27 CDT 2025 using Jira 9.12.17#9120017-sha1:aba4002bcd633f188b6a4bb5dd8a0e1f20b79ee4.