[EXT_EP-9046] Load module won't work correctly if the TI-RTOS Power module is enabled for CC3200 or MSP432 Created: 18/May/15 Updated: 19/Feb/20 |
|
Status: | Accepted |
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
Resolution: | Unresolved | Votes: | 0 |
Remaining Estimate: | Not Specified | ||
Time Spent: | Not Specified | ||
Original Estimate: | Not Specified |
Product: | SYS/BIOS |
Internal ID: | SYSBIOS-98 |
OldID: | SDOCM00116628 |
Found In Release: | 6.42.00 |
Release Notes: | The load module relies on the idle loop. if Power is enabled, the idle loop will pause on a WFI instruction and the counts will ... |
Description |
Load module won't work correctly if the TI-RTOS Power module is enabled for CC3200 or MSP432 |