[EXT_EP-9045] Reported CPU load is not 100% when a task is in "while 1 {}" loop Created: 26/Jul/17 Updated: 19/Feb/20 |
|
Status: | Accepted |
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
Resolution: | Unresolved | Votes: | 0 |
Remaining Estimate: | Not Specified | ||
Time Spent: | Not Specified | ||
Original Estimate: | Not Specified |
Product: | SYS/BIOS |
Internal ID: | SYSBIOS-446 |
Found In Release: | Unknown |
Release Notes: | The reported CPU load (from both ROV and Load_getCPULoad) is not updated when a task is stuck in a "while 1" loop. As a result, ... |
Description |
Reported CPU load is not 100% when a task is in "while 1 {}" loop |