[EXT_EP-8998] NVSSPI25x driver does not work when using internal SPI CS Created: 05/Jun/18  Updated: 17/Jul/23

Status: Accepted
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Bug Priority: Medium
Reporter: TI User Assignee: TI User
Resolution: Unresolved Votes: 0
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Product: TI Device Drivers
Internal ID: TIDRIVERS-1642
Found In Release: 3.50.00
Fix In Release: TIDRIVERS_7_30_00
Affected Platform/Device: All
Release Notes: (Most, All?) SPI flash chips require a single SPI transaction, defined by a single CS assert/deassert, to implement a command/instruction. The NVSSPI25x driver implements separate write and read operations, bracketed by CS assert/deassert. This works with external GPIO CS usage but not with the internal SPI CS mechanism since the initial write will do assert/deassert and then the read will do another cycle.

 Description   

NVSSPI25x driver does not work when using internal SPI CS


Generated at Sat Dec 13 11:34:36 CST 2025 using Jira 10.3.7#10030007-sha1:a563685562f94d165eb4e158cfb2a142338d8c54.