[EXT_EP-8748] Initializing unordered_map with an initializer_list fails with -o2 or higher Created: 19/Jan/18  Updated: 28/Jun/22

Status: New
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Bug Priority: Medium
Reporter: TI User Assignee: TI User
Resolution: Unresolved Votes: 0
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Product: Code Generation Tools
Internal ID: CODEGEN-4329
Found In Release: MSP430_18.1.0.LTS
C2000_22.6.0.LTS
MSP430_20.2.0.LTS
MSP430_21.6.0.LTS
C2000_21.6.0.LTS
MSP430_18.12.0.LTS
Release Notes: The following code prints out 'wg size 1', instead of 'wg size 3', which is the expected value:

#include <unordered_map>
#include <initializer_list>

int main(void) {
const std::pair<const long, wchar_t>
            wp0(0, L'i'), wp1(1, L'm'), wp2(2, L'p');

        std::initializer_list<std::unordered_map<long, wchar_t>::value_type>
            winit { wp0, wp1, wp2 };

std::unordered_map<long, wchar_t> wg(winit);
        printf("wg size %zu\n", wg.size());
}

 Description   

Initializing unordered_map with an initializer_list fails with -o2 or higher


Generated at Thu Apr 03 02:00:24 CDT 2025 using Jira 9.12.17#9120017-sha1:aba4002bcd633f188b6a4bb5dd8a0e1f20b79ee4.