[EXT_EP-8126] ARM compiler incorrectly puts CPSIE and CPSID instructions into an IT block Created: 05/Apr/16  Updated: 25/Nov/20  Resolved: 25/Nov/20

Status: Fixed
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Bug Priority: Medium
Reporter: TI User Assignee: TI User
Resolution: Fixed Votes: 0
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Product: Code Generation Tools
Internal ID: CODEGEN-1495
OldID: SDSCM00052849
Forum URL: https://e2e.ti.com/support/development_tools/compiler/f/343/t/503292
Found In Release: ARM_18.1.0.LTS
ARM_16.9.0.LTS
ARM_18.12.0.LTS
ARM_20.2.0.LTS
Fix In Release: ARM_18.12.8.LTS*
ARM_20.2.4.LTS*
Workaround: Use --opt_level=1 or lower

 Description   

The TI ARM compiler generates a CPSIE (CPSID) instruction for the _enable_IRQ (_disable_IRQ) instrinsic when compiled for Cortex. Sometimes, especially when --opt_level=2 or higher is used, the compiler will mistakenly try to put the CPSIE instruction in an IT block (for Thumb mode) or to place a conditional suffix on the instruction (for ARM mode). In Thumb mode, you'll see a misleading warning on the CPSIE instruction.

void test(int cond)

{ if (cond) _enable_IRQ(); }

WARNING! at line 79: [W0004] Missing condition code inside of IT block
CPSIE i


Generated at Fri Apr 03 01:38:35 CDT 2026 using Jira 10.3.7#10030007-sha1:a563685562f94d165eb4e158cfb2a142338d8c54.