[EXT_EP-13363] Need a way for the LLM to get debugger and GEL messages Created: 27/Apr/26  Updated: 27/Apr/26  Resolved: 27/Apr/26

Status: Implemented
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Enhancement Priority: Medium
Reporter: TI User Assignee: TI User
Resolution: Implemented Votes: 0
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Product: Code Composer Studio Theia
Internal ID: CCSNXT-3097
Fix In Release: CCS_20.5.1
Affected Platform/Device: None

 Description   

The set of tools available from the MCP servers were extended to allow LLMs to query all debugger output.


Generated at Mon Jun 01 11:40:27 CDT 2026 using Jira 10.3.7#10030007-sha1:a563685562f94d165eb4e158cfb2a142338d8c54.