[EXT_EP-13146] $(GEL_file_dir) macro can only be used once for a function call Created: 13/Jan/26  Updated: 04/Mar/26  Resolved: 04/Mar/26

Status: Fixed
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Bug Priority: Medium
Reporter: TI User Assignee: TI User
Resolution: Fixed Votes: 0
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Product: Code Composer Studio Debugger
Internal ID: CCBT-3710
Found In Release: CCS_20.4.0
CCS_12.8.0
Fix In Release: CCS_20.5.0
Affected Platform/Device: Generic

 Description   

It appears that the $(GEL_file_dir) macro can only be used once for a function call.

For example:

GEL_TextOut("$(GEL_file_dir)/file1.c $(GEL_file_dir)/file2.c\n");

Would result in the GEL output:

CORTEX_M0P: GEL Output: C:\ti\ccs1281\ccs\ccs_base\emulation\gel/file1.c $(GEL_file_dir)/file2.c

The issue occurs with both CCS 12.8.1 and CCS 20.4.0.


Generated at Fri May 01 09:50:09 CDT 2026 using Jira 10.3.7#10030007-sha1:a563685562f94d165eb4e158cfb2a142338d8c54.