[EXT_EP-13125] incorrect pinmux config of MMC_CLK pin Created: 09/Jan/26  Updated: 17/Apr/26

Status: New
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Bug Priority: Medium
Reporter: TI User Assignee: TI User
Resolution: Unresolved Votes: 0
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Product: Linux Core SDK
Internal ID: LCPD-45484
Found In Release: 11.00
Fix In Release: 12.01.00
Affected Platform/Device: am62axx_sk-fs
am62xx_lp_sk-fs
am62xx_sk-fs
am62xxsip_sk-fs

 Description   

The AM62x TRM (rev B) Table 12-245 (MMCSDi I/O Signals) shows the MMCi_CLK pin is an output pin, but the pimnux in devicetree configures MMC0/1_CLK as an input pin.


Generated at Fri May 01 09:58:05 CDT 2026 using Jira 10.3.7#10030007-sha1:a563685562f94d165eb4e158cfb2a142338d8c54.