[EXT_EP-13082] Disassembly view may be empty on debug session start for some devices Created: 12/Dec/25  Updated: 04/Mar/26  Resolved: 04/Mar/26

Status: Fixed
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Bug Priority: Medium
Reporter: TI User Assignee: TI User
Resolution: Fixed Votes: 0
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Product: Code Composer Studio Theia
Internal ID: CCSNXT-2965
Found In Release: CCS_20.4.0
Fix In Release: CCS_20.5.0
Affected Platform/Device: None

 Description   

The simple workaround is to refresh the view.

 

The root cause is the late registration of refresh event handlers in CCSPinnableWidget. This was not a visible issue when we relied on the targetState.changed event for triggering debug views to populate with data. However, we moved away from relying on this event, as doing so was causing other issues. The refresh event also happens to be the appropriate event to rely on here.

 

The solution to this issue is to always call refreshTargetContent on the start of a debug session.


Generated at Fri May 01 10:16:40 CDT 2026 using Jira 10.3.7#10030007-sha1:a563685562f94d165eb4e158cfb2a142338d8c54.