[EXT_EP-13030] Debug launch fails if CCS is installed in a path with unicode characters Created: 07/Nov/25  Updated: 04/Mar/26  Resolved: 04/Mar/26

Status: Fixed
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Bug Priority: Medium
Reporter: TI User Assignee: TI User
Resolution: Fixed Votes: 0
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Product: Code Composer Studio Debugger
Internal ID: CCBT-3677
Found In Release: CCS_20.0.0
CCS_20.3.0
Fix In Release: CCS_20.5.0
Affected Platform/Device: Generic

 Description   

Debug launch fails if CCS is installed in a path with unicode characters. It only appears to impact Windows and Linux. The Windows Unicode UTF-8 setting will workaround the issue on Windows. A workaround is currently unknown on Linux


Generated at Fri May 01 09:57:46 CDT 2026 using Jira 10.3.7#10030007-sha1:a563685562f94d165eb4e158cfb2a142338d8c54.