[EXT_EP-12616] CCS update should remove previous version shortcut Created: 23/May/25  Updated: 23/May/25

Status: Accepted
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Bug Priority: Medium
Reporter: TI User Assignee: TI User
Resolution: Unresolved Votes: 0
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Product: Code Composer Studio Theia
Internal ID: CCSNXT-2362
Found In Release: CCS_20.0.0
Affected Platform/Device: None

 Description   

When updating the IDE to a newer version, the existing shortcut file in the installation folder should be removed. It should only have the latest shortcut file in this folder.


Generated at Sat Dec 13 11:35:53 CST 2025 using Jira 10.3.7#10030007-sha1:a563685562f94d165eb4e158cfb2a142338d8c54.