[EXT_EP-12181] tiarmclang silently ignores #pragma FUNCTION_OPTIONS, when a diagnostic is expected Created: 24/Jan/25  Updated: 27/Jan/25  Resolved: 27/Jan/25
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
Internal ID: CODEGEN-13361
Forum URL: https://e2e.ti.com/support/processors-group/processors---internal/f/1045/t/1466499
Found In Release: ARMCLANG_4.0.0.LTS
ARMCLANG_3.2.0.LTS
Fix In Release: ARMCLANG_3.2.4.LTS*
ARMCLANG_4.0.2.LTS*
Affected Platform/Device: default

 Description   

This code ...

#pragma FUNCTION_OPTIONS(fxn, "--opt_level=3")
#pragma FUNC_EXT_CALLED(fxn)
int fxn(int arg)
{
    return arg + 3;
}

... compiles clean with TI Arm compiler armcl. And even though only --opt_level=0 is used, it is optimized at level 3. Try the same thing with tiarmclang ...

% tiarmclang -c file.c
file.c:2:9: warning: pragma FUNC_EXT_CALLED is a legacy TI pragma and not supported in clang
      compilers. [-Wti-pragmas]
    2 | #pragma FUNC_EXT_CALLED(fxn)
      |         ^
1 warning generated.

A diagnostic is emitted for FUNC_EXT_CALLED. A diagnostic is expected for FUNCTION_OPTIONS, but it does not appear. Furthermore, the generated code is not optimized.


Generated at Thu Apr 03 05:11:06 CDT 2025 using Jira 9.12.17#9120017-sha1:aba4002bcd633f188b6a4bb5dd8a0e1f20b79ee4.