[EXT_EP-12164] can make the capture page unresponsive for some time Created: 10/Jan/25  Updated: 06/Aug/25  Resolved: 06/Aug/25
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
Product: Edge AI Studio
Internal ID: EDGEST-960
Found In Release: MC_1.0.1
MC_1.3.0
Fix In Release: MC_1.4.0
MC_1.3.0
Affected Platform/Device: None
Workaround: Usually the slowdown resolves itself. User can also close the project and reopen, or restart the application.

 Description   

Repeatedly double-clicking on the class folder, or the files in the class folders may result in the capture page to be unresponsive.

This usually results in the page not responding for some time.  Sometimes long enough for the Chrome dialog offering to wait or exit the process is displayed.


Generated at Sat Dec 13 11:34:59 CST 2025 using Jira 10.3.7#10030007-sha1:a563685562f94d165eb4e158cfb2a142338d8c54.