[EXT_EP-12163] Disconnecting device does not update the hardware connected state Created: 10/Jan/25  Updated: 05/May/25  Resolved: 05/May/25
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
Product: Edge AI Studio
Internal ID: EDGEST-1140
Found In Release: MC_1.3.0
Fix In Release: MC_1.4.0
MC_1.3.2
MC_1.3.0
Affected Platform/Device: None
Workaround: No workaround is available. Simply click to disconnect the device, and then reconnect after the device is plugged back in.

 Description   

Disconnecting the device from the port does not update this state. It always stays in 'Hardware connected'  even when the device was unplugged.


Generated at Sat Dec 13 11:33:06 CST 2025 using Jira 10.3.7#10030007-sha1:a563685562f94d165eb4e158cfb2a142338d8c54.