[EXT_EP-12160] Can't Delete Images Unless They Are Selected Created: 10/Jan/25  Updated: 10/Jan/25

Status: Accepted
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Bug Priority: High
Reporter: TI User Assignee: TI User
Resolution: Unresolved Votes: 0
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Product: Edge AI Studio
Internal ID: EDGEST-648
Found In Release: MC_1.0_GA
Fix In Release: MC_1.1_GA
Affected Platform/Device: None
Workaround: Select the image you want to delete before deleting it.

 Description   

Deleting an displayed image that isn't currently selected from the left pane does not work.

 

The workaround to delete specific images is to select them first, then delete them.

 


Generated at Sat Dec 13 11:39:12 CST 2025 using Jira 10.3.7#10030007-sha1:a563685562f94d165eb4e158cfb2a142338d8c54.