[EXT_EP-12010] Create an IDE build for MAC Mx processor Created: 06/Dec/24 Updated: 19/Mar/25 Resolved: 19/Mar/25 |
|
| Status: | Implemented |
| Project: | Embedded Software & Tools |
| Component/s: | None |
| Affects Version/s: | None |
| Fix Version/s: | None |
| Type: | Enhancement | Priority: | High |
| Reporter: | TI User | Assignee: | TI User |
| Resolution: | Implemented | Votes: | 1 |
| Remaining Estimate: | Not Specified | ||
| Time Spent: | Not Specified | ||
| Original Estimate: | Not Specified | ||
| Product: | Code Composer Studio Theia |
| Internal ID: | CCSNXT-1893 |
| Found In Release: | CCS_20.0.0 |
| Fix In Release: | CCS_20.1.0 |
| Affected Platform/Device: | None |
| Description |
|
M2 macbook pro running Sonoma 14.5 CCS Theia 1.3 starts up in 25s (which is pretty slow) The issue only occurs with Mx processors. Older macbooks with an x86_64 processor are fine. |