[EXT_EP-11875] tiarmstrip documentation is wrong Created: 09/Aug/24  Updated: 18/Feb/25  Resolved: 18/Feb/25
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
Internal ID: CODEGEN-12763
Forum URL: https://e2e.ti.com/e2eprivate/innosent/innosent-radar/f/1255/t/1390242
Found In Release: ARMCLANG_4.0.0.LTS
ARMCLANG_3.2.0.LTS
Fix In Release: ARMCLANG_3.2.3.LTS
ARMCLANG_4.0.1.LTS
Affected Platform/Device: default

 Description   

Compare the tiarmstrip documentation to the options shown in the help summary.

% tiarmstrip --help 
...
Options:
  --buffer_diagnostics,-pdb    Line buffer diagnostic output
  --diag_wrap[=on,off]         Wrap diagnostic messages (argument optional,
                                defaults to: on)
  --emit_warnings_as_errors,-pdew
                               Treat warnings as errors
  --help,-h                    Display help
  --outfile,-o=file            Write stripped output to a new file
  --postlink,-p                Strip additional info from a linked object file.
  --rom                        Strip readonly sections and segments.

They are very different.  The help summary options are accurate.


Generated at Wed Apr 02 02:55:10 CDT 2025 using Jira 9.12.17#9120017-sha1:aba4002bcd633f188b6a4bb5dd8a0e1f20b79ee4.