[EXT_EP-11865] [DSS-DSI]: DSI reports missing HSYNC error for bigger size resolution Created: 06/Aug/24  Updated: 17/Sep/25  Resolved: 17/Sep/25

Status: Fixed
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Bug Priority: High
Reporter: TI User Assignee: TI User
Resolution: Fixed Votes: 0
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Product: PDK
Internal ID: PDK-14146
Forum URL: NA
Found In Release: PROCESSOR_SDK_09.02.00
PROCESSOR_SDK_09.01.00
Fix In Release: PROCESSOR_SDK_10.01.00
Affected Platform/Device: j721s2-evm
j784s4-evm

 Description   

Description
When DSI output from DSS is used for higher resolution like 1920x3840, DSI reports missing HSYNC error in DSI_VID_MODE_STS register.

Workaround
NA


Generated at Sat Apr 04 13:02:24 CDT 2026 using Jira 10.3.7#10030007-sha1:a563685562f94d165eb4e158cfb2a142338d8c54.