[EXT_EP-11837] Linker option --scan_libraries mistakenly complains about duplicate symbols when a library is supplied multiple times Created: 22/Jul/24  Updated: 19/Nov/24  Resolved: 19/Nov/24
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
Internal ID: CODEGEN-12684
Forum URL: https://e2e.ti.com/e2eprivate/bosch/bosch---ti-automotive-processors/f/1208/t/1388600
Found In Release: ARMCLANG_4.0.0.LTS
ARMCLANG_3.2.0.LTS
Fix In Release: ARMCLANG_3.2.3.LTS*
ARMCLANG_4.0.2.LTS*
Affected Platform/Device: default

 Description   

This test case puts a simple function in a library, and calls it. Then it links it with a command that uses the library two times, and --scan_libraries.

C:\examples>type inlib.c
void inlib() {}

C:\examples>tiarmclang -c inlib.c

C:\examples>tiarmar -r t.lib inlib.o
tiarmar.exe: warning: creating t.lib

C:\examples>type main.c
void inlib();

int main()
{
    inlib();
    return 0;
}

C:\examples>tiarmclang -c main.c

C:\examples>tiarmclang -o test.out main.o t.lib t.lib -Wl,-c,--scan_libraries
warning: Symbol "TI_memcpy_small" (pulled from
   "C:\ti\compilers\ti-cgt-armllvm_3.2.2.LTS\lib\armv7em-ti-none-eabihf/c/libc.
   a<memcpy_t2.S.obj>") defined in 2 places:
   C:\ti\compilers\ti-cgt-armllvm_3.2.2.LTS\lib\armv7em-ti-none-eabihf/c/libc.a
   <memcpy_t2.S.obj>
   C:\ti\compilers\ti-cgt-armllvm_3.2.2.LTS\lib\armv7em-ti-none-eabihf/c/libsys
   bm.a<memcpy_t2.S.obj>

warning: Symbol "TI_memset_small" (pulled from
   "C:\ti\compilers\ti-cgt-armllvm_3.2.2.LTS\lib\armv7em-ti-none-eabihf/c/libc.
   a<memset_t2.S.obj>") defined in 2 places:
   C:\ti\compilers\ti-cgt-armllvm_3.2.2.LTS\lib\armv7em-ti-none-eabihf/c/libc.a
   <memset_t2.S.obj>
   C:\ti\compilers\ti-cgt-armllvm_3.2.2.LTS\lib\armv7em-ti-none-eabihf/c/libsys
   bm.a<memset_t2.S.obj>

<Many similar warnings deleted>

warning: Symbol "inlib" (pulled from "t.lib<inlib.o>") defined in 2 places:
   t.lib<inlib.o>
   t.lib<inlib.o>

Notice the diagnostic about the symbol inlib. It should not be emitted, because it comes from the same library.

Notice the diagnostics about symbols from the compiler RTS libraries. They should not be emitted, because the user cannot control that symbol duplication.


Generated at Wed Apr 02 14:26:08 CDT 2025 using Jira 9.12.17#9120017-sha1:aba4002bcd633f188b6a4bb5dd8a0e1f20b79ee4.