[EXT_EP-11795] Compiler incorrectly optimizes implicit cast to pointer expression (int32)(uint16+constant) to within expression ((int32)uint16+constant) Created: 18/Jun/24 Updated: 08/Jul/25 Resolved: 08/Jul/25 |
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
| Product: | Code Generation Tools |
| Internal ID: | CODEGEN-12562 |
| Forum URL: | https://e2e.ti.com/support/microcontrollers/c2000-microcontrollers-group/c2000/f/171/t/1372424 |
| Found In Release: | C2000_16.9.0.LTS C2000_18.1.0.LTS C2000_22.6.0.LTS C2000_15.12.0.LTS C2000_6.4.0 C2000_21.6.0.LTS C2000_18.12.0.LTS |
| Fix In Release: | C2000_25.3.0.LTS* C2000_22.6.3.LTS* C2000_21.6.2.LTS* |
| Affected Platform/Device: | default |
| Workaround: | Use --opt_level=1 or lower
|
| Description |
|
For pointer expressions with an unsigned 16bit int variable plus/minus a With option, --opt_level=2, this C code: MyStruct *struct = MyStructPtrs[uint16 - constant]; Incorrectly optimizes to below: ; StructPtr = MyStructPtrs[(long)MyStructID+22284];
MOV ACC,AL << 1 ; [CPU_ALU] |24|
ADDL ACC,@||MyStructPtrs|| ; [CPU_ALU] |24|
MOVL XAR5,ACC ; [CPU_ALU] |24|
MOVL XAR0,#44568 ; [CPU_ALU] |24|
MOVL ACC,*+XAR5[AR0] ; [CPU_ALU] |24|
MOVL *-SP[6],ACC ; [CPU_ALU] |24|
And here's what should be generated instead: ; StructPtr = MyStructPtrs[(long)(MyStructID+22284u)];
MOV AL,#22284 ; [CPU_ALU] |24|
ADD AL,*-SP[13] ; [CPU_ALU] |24|
MOV ACC,AL << 1 ; [CPU_ALU] |24|
ADDL ACC,@||MyStructPtrs|| ; [CPU_ALU] |24|
MOVL XAR5,ACC ; [CPU_ALU] |24|
MOVL ACC,*+XAR5[0] ; [CPU_ALU] |24|
MOVL *-SP[6],ACC ; [CPU_ALU] |24|
|