[EXT_EP-11645] Connection handle and timestamp for GAP_CB_PHY_UPDATE may be incorrect when multiple connections are maintained Created: 05/Mar/24  Updated: 31/Jul/24  Resolved: 06/Mar/24

Status: Fixed
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Bug Priority: High
Reporter: TI User Assignee: TI User
Resolution: Fixed Votes: 0
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Product: SimpleLink CC13x2-26x2 SDK BLE5 Stack
Internal ID: BLE_AGAMA-4585
Found In Release: BLE Stack BLE5-2.2.8
Fix In Release: BLE Stack BLE5-2.2.9
BLE Stack BLE5-2.2.9 RC2
Affected Platform/Device: CC26X2R1

 Description   

In some cases, when a single peripheral is connected to 2 central devices, the GAP_CB_PHY_UPDATE may report an incorrect timestamp and incorrect connection handle. Behavior seen when connecting connecting to two centrals and performing PHY update after each connection.


Generated at Sun Apr 06 04:07:34 CDT 2025 using Jira 9.12.17#9120017-sha1:aba4002bcd633f188b6a4bb5dd8a0e1f20b79ee4.