[EXT_EP-11390] ELF symbol table entry for uninitialized static variable incorrectly shows size of 0 Created: 27/Jul/23  Updated: 02/Apr/24  Resolved: 28/Aug/23
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
Internal ID: CODEGEN-11328
Forum URL: https://e2e.ti.com/support/microcontrollers/c2000-microcontrollers-group/c2000/f/171/t/1252803
Found In Release: ARM_20.2.7.LTS
C2000_22.6.0.LTS
C6000_8.3.0
MSP430_20.2.0.LTS
C7000_2.1.0.LTS
MSP430_21.6.0.LTS
C2000_21.6.0.LTS
PRU_2.3.0
C7000_3.1.0.LTS
ARM_20.2.0.LTS
Fix In Release: MSP430_20.2.8.LTS*
C7000_2.1.3.LTS*
MSP430_21.6.2.LTS*
C7000_3.1.1.LTS
C2000_22.6.1.LTS
C6000_8.3.13
ARM_20.2.8.LTS*
PRU_2.3.4*
C2000_21.6.2.LTS*
Affected Platform/Device: default

 Description   

The ELF symbol table entry for an uninitialized static variable incorrectly shows size of 0.

The TI assembler was not correctly setting size for variables allocated using the .bss directive.
.bss ||svar_bss||,1,1,0

More details:
----------------
The attached C file has these lines ...

int global_variable;
static int static_variable;

void init(int *);
int use_static()
{
    init(&static_variable);
    return static_variable;
}

Build it with the proprietary TI Arm compiler, and the clang based TI Arm compiler.

$ armcl file.c
$ tiarmclang -c file.c

Note armcl produces file.obj, and tiarmclang produces file.o . Compare the output of the names utility in long format.

$ armnm -l file.obj | findstr variable
[29]    |0x00000004|4|GLOB |COMN |HIDN |COMN  |global_variable
[2]     |0x00000000|0|LOCL |OBJT |HIDN |3     |static_variable

$ armnm -l file.o | findstr variable
[7]     |0x00000004|4|GLOB |OBJT |HIDN |COMN  |global_variable
[4]     |0x00000000|4|LOCL |OBJT |DFLT |7     |static_variable

The third number is the size field of the symbol table entry. Compare the size field for static_variable. armcl shows 0, while tiarmclang shows 4.


Generated at Wed Apr 09 01:10:06 CDT 2025 using Jira 9.12.17#9120017-sha1:aba4002bcd633f188b6a4bb5dd8a0e1f20b79ee4.