[EXT_EP-11265] Inside Can_IntISR_Function API, SchM_Enter_Can_CAN_EXCLUSIVE_AREA_0 is called twice which is affecting interrupt handling behviour Created: 20/Jul/23 Updated: 20/Jul/23 Resolved: 20/Jul/23 |
|
Status: | Fixed |
Project: | Embedded Software & Tools |
Component/s: | None |
Affects Version/s: | None |
Fix Version/s: | None |
Type: | Bug | Priority: | High |
Reporter: | TI User | Assignee: | TI User |
Resolution: | Fixed | Votes: | 0 |
Remaining Estimate: | Not Specified | ||
Time Spent: | Not Specified | ||
Original Estimate: | Not Specified |
Product: | MCAL |
Internal ID: | MCAL-10744 |
Forum URL: | https://e2e.ti.com/support/processors-group/processors/f/processors-forum/1210614/inside-can_intisr_function-api-schm_enter_can_can_exclusive_area_0-is-called-twice-which-is-affecting-interrupt-handling-behviour?tisearch=e2e-sitesearch&keymatch=SchM_Enter_Can_CAN_EXCLUSIVE_AREA_0# |
Found In Release: | MCUSW_J7_03.00.00 |
Fix In Release: | MCUSW_J7_09.00.00 |
Affected Platform/Device: | j7200-evm j721e-evm |
Description |
Hello Team, In Can_Irq.c, SchM_Enter_Can_CAN_EXCLUSIVE_AREA_0(); Can_IntISR_Fun(CanInstanceID); SchM_Exit_Can_CAN_EXCLUSIVE_AREA_0(); Entering Exclusive area in IRQ handling is creating interrupt handling problems to the customer.The similar bug was earlier fixed but on modifications in driver source code the bug got reverted . Please refer https://jira.itg.ti.com/browse/MCAL-5405 Current E2E Older E2E Kindly request to fix this. Regards |