[EXT_EP-11252] Redefinition Error of Can_0_Int0ISR,Can_1_Int0ISR etc ... and Can_MsgmemRAMBaseAddr in Can_cfg.c and Can_PBcfg.c for Post Build Variant Created: 20/Jul/23 Updated: 20/Jul/23 Resolved: 20/Jul/23 |
|
| Status: | Fixed |
| Project: | Embedded Software & Tools |
| Component/s: | None |
| Affects Version/s: | None |
| Fix Version/s: | None |
| Type: | Bug | Priority: | High |
| Reporter: | TI User | Assignee: | TI User |
| Resolution: | Fixed | Votes: | 0 |
| Remaining Estimate: | Not Specified | ||
| Time Spent: | Not Specified | ||
| Original Estimate: | Not Specified | ||
| Product: | MCAL |
| Internal ID: | MCAL-10751 |
| Forum URL: | https://e2e.ti.com/support/processors-group/processors/f/processors-forum/1210595/can_19_int0isr-function-defined-at-two-places-can_cfg-c-file-and-can_pbcfg-c-file
https://e2e.ti.com/support/processors-group/processors/f/processors-forum/1210601/can_msgmemrambaseaddr-is-defined-multiple-times-at-can_cfg-c-file-and-can_pbcfg-c-file |
| Found In Release: | MCUSW_J7_03.00.00 |
| Fix In Release: | MCUSW_J7_09.00.00 |
| Affected Platform/Device: | j7200-evm j721e-evm |
| Description |
|
Hello Team, In EB tool , if post build variant is selected in CAN and generate output files Can_Cfg.c and Can_PBcfg.c .Customer is facing redefinition errors for all Can_Int0ISR functions (Ex:Can_0_Int0ISR etc..) and Can_MsgmemRAMBaseAddr() .It is observed that generated Can_Cfg.c and Can_PBCfg.c files contains Can_0_Int0ISR and Can_MsgmemRAMBaseAddr redefined individually in the both files. Kindly request to please check for any other redefinitions along with the above and correct those as well. Attached redefinition screenshots for reference. E2E Threads: Thanks |