[EXT_EP-11079] Glitches seen on stereo app for J784S4 with safertos Created: 24/Feb/23 Updated: 18/Feb/25 |
|
Status: | Accepted |
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
Resolution: | Unresolved | Votes: | 0 |
Remaining Estimate: | Not Specified | ||
Time Spent: | Not Specified | ||
Original Estimate: | Not Specified |
Product: | Processor SDK - Jacinto |
Internal ID: | ADASVISION-5774 |
Found In Release: | PROCESSOR_SDK_08.06.00 |
Fix In Release: | PROCESSOR_SDK_11.00.00 |
Affected Platform/Device: | j784s4-evm |
Description |
When running with SafeRTOS on J784S4, glitches are seen on the disparity image on the screen. This is not seen with FreeRTOS or with any other SOC. It could be related to the fact that QoS settings are not yet in place for J784S4 |