[EXT_EP-11004] eDP to HDMI adaptors failing on J721S2 QNX builds with SBL boot app Created: 19/Dec/22  Updated: 16/Aug/23  Resolved: 16/Aug/23

Status: Declined
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Bug Priority: Medium
Reporter: TI User Assignee: TI User
Resolution: Duplicate Votes: 0
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Product: Processor SDK - Jacinto
Internal ID: ADASVISION-5732
Found In Release: PROCESSOR_SDK_08.05.00
Fix In Release: PROCESSOR_SDK_09.01.00
Affected Platform/Device: j721s2-evm
Decline Reason: Duplicate of linked issue

 Description   

eDP to HDMI adaptors failing on J721S2 QNX builds.  The display is not detected and thus does not try to configure the display, resulting in errors running applications with display

When using uboot+SPL with QNX or Linux, this issue is not seen


Generated at Sat Dec 13 11:33:03 CST 2025 using Jira 10.3.7#10030007-sha1:a563685562f94d165eb4e158cfb2a142338d8c54.