[EXT_EP-10619] Overwriting the Bond Table with 11 devices Created: 04/Nov/21 Updated: 04/Nov/21 Resolved: 04/Nov/21 |
|
Status: | Fixed |
Project: | Embedded Software & Tools |
Component/s: | None |
Affects Version/s: | None |
Fix Version/s: | None |
Type: | Bug | Priority: | High |
Reporter: | TI User | Assignee: | TI User |
Resolution: | Fixed | Votes: | 0 |
Remaining Estimate: | Not Specified | ||
Time Spent: | Not Specified | ||
Original Estimate: | Not Specified |
Product: | SimpleLink CC2640R2 SDK BLE Stack |
Internal ID: | BLESTACK-5590 |
Found In Release: | BLE Stack 3.3.7 RC1 |
Fix In Release: | BLE Stack 3.3.8 BLE stack 3.3.8 RC2 |
Affected Platform/Device: | CC2640R2 |
Description |
Connect and disconnect 10 central devices to a peripheral where the bond table stores 10 total entries. All 10 devices connect, disconnect and reconnect without issue. However, when connecting the 11th device, the device can connect and disconnect, but it cannot reconnect afterwards. If using a launchpad or iPhone, it cannot reconnect at all. If using some android phones, it can reconnect but it is forced to bond again (even though it should already be in the bond table). If you reset the peripheral device, the iPhone can reconnect without a problem. |