[EXT_EP-10504] EtherCAT Slave Demo is not working Created: 20/Aug/21  Updated: 24/Apr/23

Status: Accepted
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Bug Priority: Medium
Reporter: TI User Assignee: TI User
Resolution: Unresolved Votes: 0
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Product: Processor SDK - Jacinto
Internal ID: ADASVISION-4924
Found In Release: PROCESSOR_SDK_08.00.00
Fix In Release: PROCESSOR_SDK_08.02.00
Affected Platform/Device: am65xx-evm

 Description   

EtherCat demo is broken on 8.0. The current gap I see in the demo are

  • Linux patch - Error while applyin the
  • Demo not build and validated after FreeRTOS migration

Generated at Sat Dec 13 11:35:54 CST 2025 using Jira 10.3.7#10030007-sha1:a563685562f94d165eb4e158cfb2a142338d8c54.