[EXT_EP-10319] CLA float to short cast is incorrect Created: 05/Apr/21  Updated: 27/May/21  Resolved: 05/Apr/21
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
Internal ID: CODEGEN-8488
Found In Release: C2000_21.6.0.B1
C2000_18.12.0.LTS
C2000_20.2.0.LTS
Fix In Release: C2000_20.2.5.LTS
C2000_18.12.8.LTS
C2000_21.6.0.LTS
Affected Platform/Device: default

 Description   

The CLA has hardware instructions that cast between float and short types. Because such hardware instructions are uncommon, the compiler was using a generic transformation inserting an integer cast in between the float to short cast. This was preventing matching the correct cast instruction. Furthermore, in the case of the submitted test case, the instruction sequence generated was incorrect and resulted in an incorrect value.


Generated at Wed Apr 02 19:39:27 CDT 2025 using Jira 9.12.17#9120017-sha1:aba4002bcd633f188b6a4bb5dd8a0e1f20b79ee4.