[EXT_EP-10193] [CLAOA] Scanner shows only one IQ report when advertiser sends multiple CTE in one periodic train with 2M PHY Created: 05/Jan/21 Updated: 06/Jul/22 Resolved: 06/Jul/22 |
|
Status: | Declined |
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
Resolution: | Won't Fix | Votes: | 0 |
Remaining Estimate: | Not Specified | ||
Time Spent: | Not Specified | ||
Original Estimate: | Not Specified |
Product: | SimpleLink CC13x2-26x2 SDK BLE5 Stack |
Internal ID: | BLE_AGAMA-2845 |
Found In Release: | BLE Stack BLE5-2.2.0 RC9 |
Affected Platform/Device: | CC26X2R1 |
Decline Reason: | AoA on 2M PHY is not supported |
Description |
When the secondary channel PHY=2M and the cte_length=0x14 the only one IQ report is received by the Host. There is no problem for other cte_length value and PHY=1M. |