[EXT_EP-10091] SPI MOSI line may periodically tri-state between transmissions at higher temperatures Created: 04/Nov/20  Updated: 18/Mar/21  Resolved: 18/Mar/21

Status: Fixed
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Bug Priority: High
Reporter: TI User Assignee: TI User
Resolution: Fixed Votes: 0
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Product: TI Device Drivers
Internal ID: TIDRIVERS-4801
Found In Release: TIDRIVERS_5_20_00
TIDRIVERS_5_30_00
Fix In Release: TIDRIVERS_5_50_01
Affected Platform/Device: CC13x2
CC26x2
Workaround: Set the MOSI pin to PIN_PULLDOWN in the initIO() function in SPICC26X2DMA.c.

 Description   

At high temperatures, the SPI MOSI pin may become tri-stated (floating) during the last bit in a transfer. This effect becomes more evident at high clock rates and temperatures.
Observations show that at approximately 1MHz & up the MOSI pin floats after each byte is transmitted. At approximately 100kHz the MOSI pin remains driven after each byte is transmitted.


Generated at Sat Dec 13 11:32:17 CST 2025 using Jira 10.3.7#10030007-sha1:a563685562f94d165eb4e158cfb2a142338d8c54.