Export - CSV (All fields)
Export - CSV (Current fields)
- EXT_EP-10239
AM64x M4: Core Trace UI exposes capabilities unsupported by hardware - EXT_EP-10248
Crash Dump Analysis: Advanced Stack Analysis (via DSS) does not work in CCS versions 6 and greater - EXT_EP-10221
"MSP430: Error connecting to the target: Unknown device" on Linux - EXT_EP-10240
Issue with demangling name from enum member - EXT_EP-9525
.TI.noinit and .TI.persistent should be treated specially when verifying a program - EXT_EP-10079
CLA debug: Expressions view displays int as 16 bit value when it should be 32 - EXT_EP-10212
Getting started view has a vulnerability to remote execution with man-in-the-middle attack - EXT_EP-10035
CCS 10.x missing Windows registry entry which specifies the version number - EXT_EP-9799
Scripting Console: Commands like "cleanProject" timeout for GIT projects when GIT label decorations are enabled - EXT_EP-9800
Hex output format should not allow selecting --array or --binary as standalone options - EXT_EP-9827
CCS 10.0 does not check correct endianess when loading a program - EXT_EP-10086
Debugger unable to perform assembly source line debug for assembly file for GCC project - EXT_EP-9678
(Linux) Any attempt to remove a single search path removes all entries - EXT_EP-10148
Updating to EMU PACK 9.2.1.00042 cause verification errors on program load for some Hercules devices - EXT_EP-9655
Importing mmWave project via Resource Explorer results in incorrect device setting - EXT_EP-9759
Link from Project Wizard to Resource Explorer does not work - EXT_EP-9731
Running "dss" (with no parameters) prints out cryptic error message - EXT_EP-9748
CCSv10.0.0 Splash Screen says v9 on macOS - EXT_EP-9614
CCS crashes when attempting to restore a breakpoint with a register trigger type not supported on the device - EXT_EP-9730
Start menu shortcuts are missing version on Windows 10 - EXT_EP-9751
CCSv10 does not startup after downloading a compiler update - EXT_EP-9541
(Linux) misconfigured permissions after install - EXT_EP-9679
C2000 Flash GUI incorrectly programs Potenza (F28004x) PSWDLOCK and CRCLOCK fields, potentally permanently locking device - EXT_EP-9115
CCS crashes when environment variable is set to value greater than 256 characters - EXT_EP-9569
Unexpected verification failure during program load - EXT_EP-9564
GDB Agent: Watchpoints for MSP430 do not work
{"errorMessages":["jqlTooComplex"],"errors":{}}
[{"id":-1,"name":"My open issues","jql":"assignee = currentUser() AND resolution = Unresolved order by updated DESC","isSystem":true,"sharePermissions":[],"requiresLogin":true},{"id":-2,"name":"Reported by me","jql":"reporter = currentUser() order by created DESC","isSystem":true,"sharePermissions":[],"requiresLogin":true},{"id":-4,"name":"All issues","jql":"order by created DESC","isSystem":true,"sharePermissions":[],"requiresLogin":false},{"id":-5,"name":"Open issues","jql":"resolution = Unresolved order by priority DESC,updated DESC","isSystem":true,"sharePermissions":[],"requiresLogin":false},{"id":-9,"name":"Done issues","jql":"statusCategory = Done order by updated DESC","isSystem":true,"sharePermissions":[],"requiresLogin":false},{"id":-3,"name":"Viewed recently","jql":"issuekey in issueHistory() order by lastViewed DESC","isSystem":true,"sharePermissions":[],"requiresLogin":false},{"id":-6,"name":"Created recently","jql":"created >= -1w order by created DESC","isSystem":true,"sharePermissions":[],"requiresLogin":false},{"id":-7,"name":"Resolved recently","jql":"resolutiondate >= -1w order by updated DESC","isSystem":true,"sharePermissions":[],"requiresLogin":false},{"id":-8,"name":"Updated recently","jql":"updated >= -1w order by updated DESC","isSystem":true,"sharePermissions":[],"requiresLogin":false}]
0.3
0